11.1.10.1 Processor Power Consumption in Active Mode
The following table provides the processor power consumption in the
following conditions:
- fCPU_CLK = from 400 MHz to 1000 MHz
- fMCK1 = 200 MHz
- fMCK2 = 533 MHz
- fMCK3 = 266 MHz
- fMCK4 = 400 MHz
- L1 caches enabled
- L2 cache enabled
- The Cortex-A7 core executes a CoreMark benchmark from the (internal) SRAM
- Code compiled with speed optimization
- Peripheral clocks disabled
- Current measured according to the following figure
fCPU (MHz) | VDDCPU (V) | Power (mW) | TJ (°C) | ||||||
---|---|---|---|---|---|---|---|---|---|
-40 | 25 | 50 | 70 | 85 | 105 | 125 | |||
400 | 1.1 | PVDDCORE | 91 | 101 | 110 | 122 | 134 | 155 | 182 |
PVDDCPU | 62 | 69 | 77 | 88 | 101 | 124 | 157 | ||
600 | 1.1 | PVDDCORE | 91 | 101 | 110 | 122 | 134 | 155 | 182 |
PVDDCPU | 98 | 105 | 113 | 124 | 137 | 160 | 193 | ||
800 | 1.15 | PVDDCORE | 94 | 104 | 114 | 125 | 137 | 158 | 185 |
PVDDCPU | 151 | 159 | 170 | 184 | 200 | 229 | 270 | ||
1000 | 1.25 | PVDDCORE | 103 | 113 | 123 | 135 | 147 | 168 | – |
PVDDCPU | 227 | 240 | 256 | 276 | 298 | 339 | – |