3.2.20.22 PMECC Error Location Primitive Register

Name: HSMC_ELPRIM
Offset: 0x504
Reset: 0x0000201B
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PRIMITIV[15:8] 
Access RRRRRRRR 
Reset 00100000 
Bit 76543210 
 PRIMITIV[7:0] 
Access RRRRRRRR 
Reset 00011011 

Bits 15:0 – PRIMITIV[15:0] Primitive Polynomial

This field indicates the Primitive Polynomial used in the ECC computation.