3.2.15.1 Slow Clock Mode Waveforms

The figure below illustrates the read and write operations in Slow Clock mode. They are valid on all chip selects. The table below indicates the value of read and write parameters in Slow Clock mode.

Figure 3-30. Write/Read Cycles in Slow Clock Mode
Table 3-7.  Read and Write Timing Parameters in Slow Clock Mode
Read ParametersDuration (cycles)Write ParametersDuration (cycles)
NRD_SETUP1NWE_SETUP1
NRD_PULSE1NWE_PULSE1
NCS_RD_SETUP0NCS_WR_SETUP0
NCS_RD_PULSE2NCS_WR_PULSE3
NRD_CYCLE2NWE_CYCLE3