3.2.10.3.1 NWE Waveforms
The NWE signal is characterized by a setup time, a pulse length and a hold time:
- NWE_SETUP: the NWE setup time is defined as the setup of the address and data before the NWE falling edge.
- NWE_PULSE: the NWE pulse length is the time between the NWE falling edge and the NWE rising edge.
- NWE_HOLD: the NWE hold time is defined as the hold time of the address and data after the NWE rising edge.
The NWE waveforms apply to all byte-write lines in Byte Write Access mode: NWR0 to NWR1.