Static Intrusion Detection
The detectors can be configured to detect either the rising edge or the falling edge on switches via SECUMOD_PIOBUx.SWITCH.
As an example, a detector can consist of a normally-closed switch which sends a zero signal to the Protection Manager. When an intrusion attempt occurs, the switch state changes to an open position. The debounce filter waits until an intrusion has been detected for a programmable continuous period to send an alarm signal to the Protection Manager. This prevents erroneous intrusion detections.