3.2.12.3.2 Slow Clock Mode Transition
A Reload Configuration Wait state is also inserted when Slow Clock mode is entered or exited, after the end of the current transfer (see Slow Clock Mode).
A Reload Configuration Wait state is also inserted when Slow Clock mode is entered or exited, after the end of the current transfer (see Slow Clock Mode).