11.1.7.11.2 Ethernet MAC MII Mode

Timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 1
Table 11-43. Ethernet MAC MII Specific Signals
SymbolParameterMinMaxUnit
GMAC4Setup for COL from TXCK rising10–ns
GMAC5Hold for COL from TXCK rising10–ns
GMAC6Setup for CRS from TXCK rising10–ns
GMAC7Hold for CRS from TXCK rising10–ns
GMAC8TXER toggling from TXCK rising1025ns
GMAC9TXEN toggling from TXCK rising1025ns
GMAC10TX[3:0] toggling from TXCK rising1025ns
GMAC11Setup for RX[3:0] from RXCK10–ns
GMAC12Hold for RX[3:0] from RXCK10–ns
GMAC13Setup for RXER from RXCK10–ns
GMAC14Hold for RXER from RXCK10–ns
GMAC15Setup for RXDV from RXCK10–ns
GMAC16Hold for RXDV from RXCK10–ns
Figure 11-40. Ethernet MAC MII Mode