11.1.7.7.2 Write Timings

Table 11-37. SMC Write Signals - NWE-Controlled (WRITE_MODE = 1)
SymbolParameterConditionsMinMaxUnit
HOLD or NO HOLD SETTINGS (NWE_HOLD ≠ 0, NWE_HOLD = 0)
SMC15Data out valid before NWE high–NWE_PULSE × tMCK1 - 9–ns
SMC16NWE pulse width–NWE_PULSE × tMCK1–ns
SMC17A[22:0] valid before NWE low–NWE_SETUP × tMCK1 - 7–ns
SMC18NCS low before NWE high–(NWE_SETUP - NCS_RD_SETUP +

NWE_PULSE) × tMCK1 - 4

–ns
HOLD SETTINGS (NWE_HOLD ≠ 0)
SMC19NWE high to data OUT, NBS0/A0 NBS1, A[23:1] change–NWE_HOLD × tMCK1–ns
SMC20NWE high to NCS inactive(1)–(NWE_HOLD - NCS_WR_HOLD)

× tMCK1

–ns
NO HOLD SETTINGS (NWE_HOLD = 0)
SMC21NWE high to data OUT, NBS0/A0 NBS1, A[23:1], NCS change(1)–3–ns
Note:
  1. Hold length = Total cycle duration - setup duration - pulse duration. “hold length” is for “NCS_WR_HOLD length” or “NWE_HOLD length”.
Table 11-38. SMC Write Signals - NCS-Controlled (WRITE_MODE = 0)
SymbolParameterConditionsMinMaxUnit
SMC22Data out valid before NCS high–NCS_WR_PULSE × tMCK1 - 6–ns
SMC23NCS pulse width–NCS_WR_PULSE × tMCK1–ns
SMC24A[22:0] valid before NCS low–NCS_WR_SETUP × tMCK1 - 6–ns
SMC25NWE low before NCS high–(NCS_WR_SETUP - NWE_SETUP +

NCS_PULSE) × tMCK1

–ns
SMC26NCS high to data OUT, A[25:0] change–NCS_WR_HOLD × tMCK1 - 6–ns
SMC27NCS high to NWE inactive–(NCS_WR_HOLD - NWE_HOLD)

× tMCK1 - 6

–ns
Figure 11-26. SMC Timings - NCS-Controlled Read and Write
Figure 11-27. SMC Timings - NRD Controlled Read and NWE Controlled Write