The following configuration values are valid for all listed bit names of this register:
0: Corresponding interrupt is not enabled.
1: Corresponding interrupt is enabled.
Name:
PIT64B_IMR
Offset:
0x18
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
SECE
OVRE
PERIOD
Access
R
R
R
Reset
0
0
0
Bit 4 – SECE Safety and/or Security Report Interrupt Mask
Bit 1 – OVRE Overrun Error Interrupt Mask
Bit 0 – PERIOD Elapsed Timer Period Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.