4.9.6.12 PIT64B Write Protection Status Register

Name: PIT64B_WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 ECLASS     SWETYP[1:0] 
Access RRR 
Reset 000 
Bit 2322212019181716 
 WPVSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
     SWESEQECGDWPVS 
Access RRRR 
Reset 0000 

Bit 31 – ECLASS Software Error Class (cleared on read)

0 (WARNING): An abnormal access that does not affect system functionality.

1 (ERROR): A write access is performed into PIT64B_MR, PIT64B_LSBR, PIT64B_MSBR while the PIT64B is running.

Bits 25:24 – SWETYP[1:0] Software Error Type (cleared on read)

ValueNameDescription
0 READ_WO

A write-only register has been read (warning).

1 WRITE_RO

A write access has been performed on a read-only register (warning).

2 UNDEF_RW

Access to an undefined address (warning).

3 WEIRD_ACTION

A write access is performed into PIT64B_MR, PIT64B_LSBR, PIT64B_MSBR while the PIT64B is running (abnormal).

Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source

When WPVS=1, WPVSRC indicates the register address offset at which a write access has been attempted.

When WPVS=0 and SWE=1, WPVSRC reports the address of the incorrect software access. As soon as WPVS=1, WPVSRC returns the address of the write-protected violation.

Bit 3 – SWE Software Control Error (cleared on read)

ValueDescription
0

No software error has occurred since the last read of PIT64B_WPSR.

1

A software error has occurred since the last read of PIT64B_WPSR. The field SWETYP details the type of software error; the associated incorrect software access is reported in the field WPVSRC (if WPVS=0).

Bit 2 – SEQE Internal Sequencer Error (cleared on read)

ValueDescription
0

No peripheral internal sequencer error has occurred since the last read of PIT64B_WPSR.

1

A peripheral internal sequencer error has occurred since the last read of PIT64B_WPSR. This flag can only be set under abnormal operating conditions.

Bit 1 – CGD Clock Glitch Detected (cleared on read)

ValueDescription
0

The clock monitoring circuitry has not been corrupted since the last read of PIT64B_WPSR. Under normal operating conditions, this bit is always cleared.

1

The clock monitoring circuitry has been corrupted since the last read of PIT64B_WPSR. This flag can only be set in case of abnormal clock signal waveform (glitch).

Bit 0 – WPVS Write Protection Violation Status (cleared on read)

ValueDescription
0

No write protection violation has occurred since the last read of the PIT64B_WPSR.

1

A write protection violation has occurred since the last read of the PIT64B_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC.