9.2.70 GMAC Late Collisions Register

Name: GMAC_LC
Offset: 0x144
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       LCOL[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 LCOL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – LCOL[9:0] Late Collisions

Counts the number of late collisions occurring after the slot time (512 bits) has expired. In 10/100 mode, late collisions are counted twice i.e., both as a collision and a late collision. In Gigabit mode, a late collision causes the transmission to be aborted, thus the single and multi collision registers are not updated.