9.2.56 GMAC Broadcast Frames Transmitted Register

Name: GMAC_BCFT
Offset: 0x10C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 BFTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 BFTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BFTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BFTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – BFTX[31:0] Broadcast Frames Transmitted without Error

Broadcast frames transmitted without error. This register counts the number of broadcast frames successfully transmitted without error, i.e., no underrun and not too many retries. Excludes pause frames.