9.2.8 GMAC Transmit Buffer Queue Base Address Register

This register holds the start address of the transmit buffer queue (transmit buffers descriptor list). The Transmit Buffer Queue Base Address Register must be initialized before transmit is started through bit 9 of the Network Control Register. Once transmission has started, any write to the Transmit Buffer Queue Base Address Register is illegal and therefore ignored.

Note that due to clock boundary synchronization, it takes a maximum of four MCK cycles from the writing of the transmit start bit before the transmitter is active. Writing to the Transmit Buffer Queue Base Address Register during this time may produce unpredictable results.

Reading this register returns the location of the descriptor currently being accessed. Since the DMA handles two frames at once, this may not necessarily be pointing to the current frame being transmitted.

When the datapath is configured at 64 bits, the descriptors must be aligned at 64-bit boundaries and each pair of 32-bit descriptors is read from memory using a single access. The descriptors must be aligned at 32-bit boundaries and the descriptors are read from memory using two individual non sequential accesses for 32-bit datapaths.

Name: GMAC_TBQB
Offset: 0x01C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ADDR[29:22] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ADDR[21:14] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[5:0] TXQDIS 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 31:2 – ADDR[29:0] Transmit Buffer Queue Base Address

Written with the address of the start of the transmit queue.

Bit 0 – TXQDIS Transmit Queue Disable

ValueDescription
0 Queue is enabled.
1 Queue is disabled. Used to reduce the number of active queues and should only be changed while transmit is not enabled.