9.2.120 GMAC Quality of Service Configuration Register 0
| Name: | GMAC_QOS_CFG0 |
| Offset: | 0x2E0 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Q3_DESCR[3:0] | Q3_DATA[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Q2_DESCR[3:0] | Q2_DATA[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Q1_DESCR[3:0] | Q1_DATA[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Q0_DESCR[3:0] | Q0_DATA[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:28 – Q3_DESCR[3:0] System Bus QoS Attributes for Queue 3 Descriptor Access
Defines the value passed on the system bus QoS attributes when accessing the descriptor of queue 3.
Bits 27:24 – Q3_DATA[3:0] System Bus QoS Attributes for Queue 3 Data Access
Defines the value passed on the system bus QoS attributes when accessing the data of queue 2.
Bits 23:20 – Q2_DESCR[3:0] System Bus QoS Attributes for Queue 2 Descriptor Access
Defines the value passed on the system bus QoS attributes when accessing the descriptor of queue 2.
Bits 19:16 – Q2_DATA[3:0] System Bus QoS Attributes for Queue 2 Data Access
Defines the value passed on the system bus QoS attributes when accessing the data of queue 2.
Bits 15:12 – Q1_DESCR[3:0] System Bus QoS Attributes for Queue 1 Descriptor Access
Defines the value passed on the system bus QoS attributes when accessing the descriptor of queue 1.
Bits 11:8 – Q1_DATA[3:0] System Bus QoS Attributes for Queue 1 Data Access
Defines the value passed on the system bus QoS attributes when accessing the data of queue 1.
Bits 7:4 – Q0_DESCR[3:0] System Bus QoS Attributes for Queue 0 Descriptor Access
Defines the value passed on the system bus QoS attributes when accessing the descriptor of queue 0.
Bits 3:0 – Q0_DATA[3:0] System Bus QoS Attributes for Queue 0 Data Access
Defines the value passed on the system bus QoS attributes when accessing the data of queue 0.