9.2.114 GMAC Transmit Pause Quantum 2 Register

Name: GMAC_TXPQUANT2
Offset: 0x264
Reset: 0xFFFFFFFF
Property: Read/Write

Bit 3130292827262524 
 QUANT_P5[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 QUANT_P5[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 QUANT_P4[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 QUANT_P4[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:16 – QUANT_P5[15:0] Priority 5 Transmit Pause Quantum

Transmit pause quantum written with the pause quantum value for pause frame transmission of priority 5.

Bits 15:0 – QUANT_P4[15:0] Priority 4 Transmit Pause Quantum

Transmit pause quantum written with the pause quantum value for pause frame transmission of priority 4.