2.2.4.3.5.5 TrustZone Peripheral Manager Peripheral ID Register 3

Name: TZPM_PIDR3
Offset: 0x0014
Reset: 0x00000004
Property: Read/Write

Bit 3130292827262524 
 PID127PID126PID125PID124PID123PID122PID121PID120 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PID119PID118PID117PID116PID115PID114PID113PID112 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PID111PID110PID109PID108PID107PID106PID105PID104 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PID103PID102PID101PID100PID99PID98PID97PID96 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000100 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral ID x Security

ValueDescription
0 Secure accesses only.
1 Non-secure accesses are allowed.