1.8.1 Package

SAMA7G5 Series devices are available in the following packages.
Package NameBall CountBall PitchPackage Size
TFBGA3433430.65 mm14 x 14 x 1.2 mm
TFBGA3753750.40 mm9 x 9 x 1.2 mm

For further details, refer to Mechanical Characteristics.