11.1.7.2.2 FLEXCOM SPI Timings

The timings shown in the table below are provided in the following domains:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
Table 11-30. FLEXCOM SPI Timings
SymbolParameterMinMaxUnit
Host Mode
fSPCKFrequency in Host mode–40MHz
SPI0MISO input setup time before SPCK rises20–ns
SPI1MISO input hold time after SPCK rises0–ns
SPI2SPCK rising to MOSI delay010ns
SPI3MISO input setup time before SPCK falls20–ns
SPI4MISO input hold time after SPCK falls0–ns
SPI5SPCK falling to MOSI delay010ns
Client Mode
fSPCKFrequency in Client mode–20MHz
SPI6SPCK falling to MISO delay420ns
SPI7MOSI input setup time before SPCK rises3–ns
SPI8MOSI input hold time after SPCK rises3–ns
SPI9SPCK rising to MISO delay420ns
SPI10MOSI input setup time before SPCK falls3–ns
SPI11MOSI input hold time after SPCK falls3–ns
SPI12CS low before SPCK rising6–ns
SPI13SPCK falling to CS high–1ns
SPI14CS low before SPCK falling6–ns
SPI15SPCK falling to CS high–1ns
SPI16NPCS falling to MISO valid20–ns