4.6.5.3 Real-Time Timer Value Register

Name: RTT_VR
Offset: 0x08
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 CRTV[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CRTV[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CRTV[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CRTV[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CRTV[31:0] Current Real-Time Value

Returns the current value of the RTT.

As CRTV can be updated asynchronously, it must be read twice at the same value.