4.6.5.6 Real-Time Timer Timestamp Register
| Name: | RTT_TSR |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TS_OVF | TSTAMP[30:24] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TSTAMP[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TSTAMP[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSTAMP[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – TS_OVF Timestamp Overflow
| Value | Description |
|---|---|
| 0 | RTT_ST.RTTINC2 was set but no new event occurred since the last read of RTT_SR. |
| 1 | RTT_ST.RTTINC2 was set and a second event occurred. To avoid any overflow, clear RTTINC2 by reading RTT_SR. |