4.6.5.2 Real-Time Timer Alarm Register

This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).

Name: RTT_AR
Offset: 0x04
Reset: 0xFFFFFFFF
Property: Read/Write

Bit 3130292827262524 
 ALMV[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 ALMV[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 ALMV[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 ALMV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:0 – ALMV[31:0] Alarm Value

When the CRTV value in RTT_VR equals the ALMV field, the ALMS flag is set in RTT_SR.

The alarm interrupt must be disabled (ALMIEN must be cleared in RTT_MR) when writing a new ALMV value.