Features
- IEEE 802.11 b/g/n 20 MHz (1x1) Solution
- Single Spatial Stream in 2.4 GHz ISM Band
- Integrated T/R Switch
- Superior Sensitivity and Range via Advanced PHY Signal Processing
- Advanced Equalization and Channel Estimation
- Advanced Carrier and Timing Synchronization
- Supports Soft-AP
- Supports IEEE 802.11 WEP, WPA and WPA2 Security
- Supports Enterprise Security with
WPA/WPA2 (802.11x) (supported from firmware release 19.6.1 and above):
- EAP-TLS
- EAP-PEAPv0/1 with TLS
- EAP-TTLSv0 with MSCHAPv2
- EAP-PEAPv0/1 with MSCHAPv2
- Superior MAC Throughput via Hardware Accelerated Two-Level A-MSDU/A-MPDU Frame Aggregation and Block Acknowledgment
- On-Chip Memory Management Engine to Reduce Host Load
- Integrated Wi-Fi® and Networking
- Complete Firmware Upgrade OTA
- Integrated Flash Memory for
System Software
- 4 Mb Flash - ATWINC1500B
- 8 Mb Flash - ATWINC1510B
- SPI Host Interface
- Power Save Modes:
- <4 µA Power Down mode typical at 3.3V I/O
- 380 µA Doze mode with chip settings preserved (used for beacon monitoring)1
- On-chip low-power sleep oscillator
- Fast host wake up from the Doze mode by a pin or host I/O transaction
- Fast Boot Options:
- On-chip boot ROM (firmware instant boot)
- SPI Flash boot (firmware patches and state variables)
- Low-leakage on-chip memory for state variables
- Fast AP re-association (150 ms)
- On-Chip Network Stack to Offload
MCU:
- Network features: TCP, UDP, DHCP, ARP, HTTP, TLS and DNS
- Hardware Accelerators for Wi-Fi and TLS Security to Improve Connection Time
- Hardware Accelerator for IP Checksum
- Hardware Accelerators for OTA Security
- Operating Conditions:
- Operating temperature: -40°C to +85°C (RF performance at room temperature of 25°C with a 2-3 dB change at boundary conditions)
- I/O operating voltage (VDDIO): 2.7V to 3.6V
- DC/DC converter power supply (VBAT): 3.0V to 4.2V
Note:
- For more details on the module power modes, refer to the Power Consumption section.
- For more information on the software features, refer to the Wi-Fi Network Controller Software Design Guide (DS00002389).