6 External Interfaces
The ATWINC15x0B external interfaces include:
- I2C slave for debug
- SPI slave for control and data transfer
- One UART for debug
- General Purpose Input/Output (GPIO) pins(1)
Note:
- Usage of the GPIO functionality is not supported by the ATWINC15x0 firmware. The data sheet will be updated once the support for this feature is added.