1 Ordering Information and IC Marking
The following table provides the ordering information for the ATWINC1500B and ATWINC1510B.
| Ordering Code(1) | Package Type | Package Size | IC Marking |
|---|---|---|---|
| ATWINC1500B-MU-ABCD | QFN in Tray, Tape and Reel | 5 mm x 5 mm | ATWINC1500B |
| ATWINC1510B-MU-ABCD | QFN in Tape and Reel | 5 mm x 5 mm | ATWINC1510B |
Note:
- ABCD interprets as:
"A" can be "Y" indicating Tray, or "T" indicating Tape and Reel.
"BCD" equals to "042" for part assigned with MAC ID and blank for part with no MAC ID.
The following table lists possible combinations for ordering the ATWINC1500B and ATWINC1510B.
Ordering Code Description ATWINC1500B-MU-T 4 Mb Flash with no MAC ID and ship in Tape and Reel ATWINC1500B-MU-Y 4 Mb Flash with no MAC ID and ship in Tray ATWINC1500B-MU-Y042 4 Mb Flash with MAC ID assigned and ship in Tray ATWINC1500B-MU-T042 4 Mb Flash with MAC ID assigned and ship in Tape and Reel ATWINC1510B-MU-T 8 Mb Flash with no MAC ID and ship in Tape and Reel ATWINC1510B-MU-Y 8 Mb Flash with no MAC ID and ship in Tray ATWINC1510B-MU-Y042 8 Mb Flash with MAC ID assigned and ship in Tray ATWINC1510B-MU-T042 8 Mb Flash with MAC ID assigned and ship in Tape and Reel