9 Reference Design
Note:
- Add test points for I2C_SCL (32) and I2C_SDA (33) pins.
- Add test points for UART TxD (12) and RxD (19) pins.
- Add a 10 µF and 0.01 µF decoupling capacitor to 1P3V net. Refer to Power Management Unit for layout guidelines.