5.1 Building Block Examples
This section covers PIC32CX-BZ3/PIC32CX-BZ36 and WBZ35x application building blocks. Building blocks are compact training modules focussed on implementing a particular Bluetooth® Low Energy functionality/feature on the PIC32CX-BZ3/PIC32CX-BZ36 and WBZ35x and the WBZ351 devices.
These training modules ease user’s development experience by providing a step-by-step procedure to build a Bluetooth Low Energy feature from scratch. Moving through the building blocks, the users gain familiarity with the SDK, MPLAB Harmony software development framework, MPLAB Code Configurator, and the APIs necessary for implementing the Bluetooth Low Energy features of interest. The recommendation is to start the software development process with a building block if the users have only a working knowledge of Bluetooth Low Energy and no familiarity with the Harmony framework, Microchip Bluetooth Low Energy SDK, or other tools.
It is recommended for the new users of the MPLAB Code Configurator, to refer MPLAB® Code Configurator (MCC) User’s Guide .