7.2.1 H3 Framework Dependencies
| Package Name | Version |
|---|---|
| csp | v3.22.7 |
| bsp | v3.22.0 |
| core | v3.15.5 |
| FreeRTOS-Kernel | v11.1.0 |
| wireless_pic32cxbz_wbz | v1.6.0 |
| wireless_15_4_phy | v1.4.0 |
| wireless_system_pic32cxbz_wbz | v1.8.1 |
|
Note: This table specifies the minimum required
dependencies for the package versions.
| |