7.2 Software Requirements

Table 7-1. Tool Chain
IDE, Compiler and MCC PluginVersionLocation
MPLAB® X IDE6.25MPALB X IDE 6.25
XC32 compilerv4.60 or aboveMPLAB XC32 C/C++ Compiler
Microchip Code Configurator (MCC)5.6.2 or above See Installing the MPLAB® Code Configurator (MCC) Plugin from Related Links
Device Family Pack (PIC32CX-BZ3_DFP)1.3.216Microchip Packs Repository
CMSIS Packs6.2.0Navigate to Project Properties>Confg>Packs>CMSIS. For more details, see Opening , Building and Programming an Existing Application Example section of Running a Precompiled Application Example from Related Links.
Note: This table specifies the minimum required dependencies for the package versions.
Note: The wireless_apps_pic32cxbz3 package provides the working application demo, along with the pre-compiled .hex file. For more details on wireless_apps_pic32cxbz3, see Software Libraries and Specifications section of Reference Documentation from Related Links. The user can locate the application and hex folder at wireless_apps_pic32cxbz3_wbz35\apps\ieee_802_15_4\PHY\p2p_phy. For instructions on downloading the application using MPLAB Discover, see Application Example section of Getting Started with Software Development from Related Links.