6.6.1 Zigbee Centralised Network
In zigbee centralized network, the network is formed by zigbee co-ordinator. Other routers and end-devices can enter into the network once it is formed. The demo steps explained here can be followed for any devices like light, thermostat, etc to bring into the co-ordinator which is Combined Interface or Thrid party Co-ordinators like Amazon Echo Plus formed network.