ZCL_WriteAttributeReq t
C
typedef struct PACK
{
ZCL_AttributeId_t id; //!< requested attribute id
uint8_t type; //!< requested attribute type
uint8_t value[1]; //!< requested attribute value
} ZCL_WriteAttributeReq_t;
Description
Type describing payload element of write request commands. This type can be used to add one attribute entry to the write request payload.