ZCL_Request_t struct
C
typedef struct
{
// Service structure - for internal use
ZCL_Service_t service;
ZCL_Notify_t notify; //!< Response structure
Notify ZCL_Notify; //!< Callback function for response. Can be set to NULL.
ZCL_Addressing_t dstAddressing; //!< Addressing info on a destination node
Endpoint_t endpointId; //!< Endpoint ID of the request's originator
uint8_t id; //!< Command ID
uint8_t requestLength; //!< Request's payload length
uint8_t defaultResponse; //!< Default response bit state
uint8_t *requestPayload; //!< Request payload. Can be filled by the ZCL_PutNextElement() function.
uint32_t responseWaitTimeout; //!< response waiting timeout
} ZCL_Request_t;
Description
ZCL request to input the parameters for raising a request to ZCL component.