1.1.5.6.1 drv_i2s.h

drv_i2s.h

Summary

I2S Driver Interface Header File

Description

I2S Driver Interface Header File

The I2S device driver provides a simple interface to manage the I2S or SSC modules on Microchip PIC32 microcontrollers. This file provides the interface definition for the I2S driver.