1.1.5.6.2 drv_i2s_config_template.h

drv_i2s_config_template.h

Summary

I2S Driver Configuration Template.

Description

I2S Driver Configuration Template

These file provides the list of all the configurations that can be used with the driver. This file should not be included in the driver.