1.1.2.1.11 DRV_AK4954_WHICH_MIC_INPUT Macro

Specifies whether to enable the microphone input.

Description

AK4954 Which Microphone

Indicates which microphone (or line input) is chosen

Valid choices are: "MIC1" (Internal Mic on board) "MIC2" (External Mic Input) "MIC3" (Line Input)

C

#define DRV_AK4954_WHICH_MIC_INPUT