1.1.2.1.8 DRV_AK4954_MASTER_MODE Macro

Specifies if codec is in Host or Client mode.

Description

AK4954 Codec Host/Client Mode

Indicates whether the codec is to be operating in a Host mode (generating word and bit clock as outputs) or Client mode receiving word and bit clock as inputs).

C

#define DRV_AK4954_MASTER_MODE