1.1.4.8.8 DRV_WM8904_INIT Structure
Defines the data required to initialize or reinitialize the WM8904 driver
Description
WM8904 Driver Initialization Data
This data type defines the data required to initialize or reinitialize the WM8904 Codec driver.
Remarks
None.
C
typedef struct { SYS_MODULE_INIT moduleInit; SYS_MODULE_INDEX i2sDriverModuleIndex; SYS_MODULE_INDEX i2cDriverModuleIndex; bool masterMode; uint32_t samplingRate; uint8_t volume; DRV_WM8904_AUDIO_DATA_FORMAT audioDataFormat; bool enableMicInput; bool enableMicBias; } DRV_WM8904_INIT;