1.1.1.6.11 DRV_AK4953_MONO_STEREO_MIC Type
Identifies the Mic input as Mono / Stereo.
Description
AK4953 Mic Mono / Stereo Input
This enumeration identifies the Mic input as Mono / Stereo.
C
typedef enum DRV_AK4953_MONO_STEREO_MIC@1 DRV_AK4953_MONO_STEREO_MIC;