1.1.1.6.8 DRV_AK4953_INIT Type
Defines the data required to initialize or reinitialize the AK4953 driver
Description
AK4953 Driver Initialization Data
This data type defines the data required to initialize or reinitialize the AK4953 Codec driver.
Remarks
None.
C
typedef struct DRV_AK4953_INIT@1 DRV_AK4953_INIT;