1.1.6.3.3 Files
Name | Description |
---|---|
plib_spi_01329.h | SPI PLIB Header File for documentation |
plib_spi_01329.h
plib_spi_01329.h
Summary
SPI PLIB Header File for documentation
Description
SPI-I2S PLIB
This library provides documentation of all the interfaces which can be used to control and interact with an instance of a Serial Peripheral Interface (SPI) controller used for I2S. This file must not be included in any MPLAB Project.