1.1.1.4.8 DRV_AK4953_MuteOff Function
void DRV_AK4953_MuteOff(DRV_HANDLE handle)
Summary
This function disables AK4953 output for soft mute.
Description
This function disables AK4953 output for soft mute.
Preconditions
The DRV_AK4953_Initialize routine must have been called for the specified AK4953 driver instance.
DRV_AK4953_Open must have been called to obtain a valid opened device handle.
Parameters
Parameters | Description |
---|---|
handle | A valid open-instance handle, returned from the driver's open routine |
Returns
None.
Remarks
None.
Example
_\/\/ myAppObj is an application specific object._ MY_APP_OBJ myAppObj; uint8_t mybuffer[MY_BUFFER_SIZE]; DRV_BUFFER_HANDLE bufferHandle; _\/\/ myAK4953Handle is the handle returned \/\/ by the DRV_AK4953_Open function._ DRV_AK4953_MuteOff(myAK4953Handle); _\/\/AK4953 output soft mute disabled_
C
void DRV_AK4953_MuteOff(DRV_HANDLE handle);