1.1.3.8.6 DRV_GENERICCODEC_INIT Type
Defines the data required to initialize or reinitialize the Generic Codec driver
Description
Generic Codec Driver Initialization Data
This data type defines the data required to initialize or reinitialize the Generic Codec driver.
Remarks
None.
C
typedef struct DRV_GENERICCODEC_INIT@1 DRV_GENERICCODEC_INIT;