1.1.5.5.5 DRV_I2S_BUFFER_HANDLE_INVALID Macro

Definition of an invalid buffer handle.

Description

I2S Driver Invalid Buffer Handle

This is the definition of an invalid buffer handle. An invalid buffer handle is returned by DRV_I2S_ReadBufferAdd and DRV_I2S_WriteBufferAdd functions if the buffer add request was not successful.

Remarks

None

C

#define DRV_I2S_BUFFER_HANDLE_INVALID