1.1.4.8.11 DRV_WM8904_INDEX_0 Macro
WM8904 driver index definitions
Description
Driver WM8904 Module Index
These constants provide WM8904 driver index definition.
Remarks
These constants should be used in place of hard-coded numeric literals. These values should be passed into the DRV_WM8904_Initialize and DRV_WM8904_Open routines to identify the driver instance in use.
C
#define DRV_WM8904_INDEX_0 0