1.1.4.8.10 DRV_WM8904_COUNT Macro
Number of valid WM8904 driver index
Description
WM8904 Driver Module Count
This constant identifies the maximum number of WM8904 Driver instances that should be defined by the application. Defining more instances than this constant will waste RAM memory space.
This constant can also be used by the application to identify the number of WM8904 instances on this microcontroller.
Remarks
This value is part-specific.
C
#define DRV_WM8904_COUNT