1.1.2.8.15 DRV_AK4954_COUNT Macro
Number of valid AK4954 driver index
Description
AK4954 Driver Module Count
This constant identifies the maximum number of AK4954 Driver instances that should be defined by the application. Defining more instances than this constant will waste RAM memory space.
This constant can also be used by the application to identify the number of AK4954 instances on this microcontroller.
Remarks
This value is part-specific.
C
#define DRV_AK4954_COUNT