1.1.2.8.9 DRV_AK4954_INT_EXT_MIC Type
Identifies the Mic input source.
Description
AK4954 Mic Internal / External Input
This enumeration identifies the Mic input source.
C
typedef enum DRV_AK4954_INT_EXT_MIC@1 DRV_AK4954_INT_EXT_MIC;Identifies the Mic input source.
Description
AK4954 Mic Internal / External Input
This enumeration identifies the Mic input source.
C
typedef enum DRV_AK4954_INT_EXT_MIC@1 DRV_AK4954_INT_EXT_MIC;