1.1.6.3.1 Initialization Function
I2Sx_Initialize Function
void I2Sx_Initialize (void);
Summary
Initializes I2S x module of the device
Description
This function initializes I2S x module of the device with the values configured in MCC GUI. Once the peripheral is initialized, transfer APIs can be used to transfer the data.
Preconditions
MCC GUI should be configured with the right values.
Returns
None.
Remarks
This function must be called only once and before any other SPI function is called.
Example
I2S1_Initialize();
C
void I2Sx_Initialize();