1.1.6.3.2 Status Functions
I2Sx_LRCLK_Get Function
uint32_t I2Sx_LRCLK_Get (void);
Summary
Get LRCLK state
Description
This function returns the state of the LRCLK (left/right clock, aka word select line) of the I2S peipheral.
Preconditions
MCC GUI should be configured with the right values.
Returns
None.
Example
lrclkState = I2Sx_LRCLK_Get();
C
uint32_t I2Sx_LRCLK_Get();