1.1.5.5.4 DRV_I2S_SERIAL_SETUP Type
Defines the data required to dynamically set the serial settings.
Description
I2S Driver Serial Setup Data
This data type defines the data required to dynamically set the serial settings for the specific I2S driver instance.
Remarks
This structure is implementation specific. It is fully defined in drv_i2s_definitions.h.
C
typedef struct _DRV_I2S_SERIAL_SETUP DRV_I2S_SERIAL_SETUP;