1.1.5.5.5 DRV_I2S_BUFFER_HANDLE_INVALID Macro
Definition of an invalid buffer handle.
Description
I2S Driver Invalid Buffer Handle
This is the definition of an invalid buffer handle. An invalid buffer handle is returned by DRV_I2S_ReadBufferAdd and DRV_I2S_WriteBufferAdd functions if the buffer add request was not successful.
Remarks
None
C
#define DRV_I2S_BUFFER_HANDLE_INVALID